Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA20-31 - Standard buckle, with anti loosening type
Bill of material
HGA20-31
CODE
Code
HGA20
TYPE
Type
With anti loosening type, single hanging lock hole
MAT
material
SUS304
ST
surface treatment
Mirror polishing
SPE
specifications
31 mm
RW
Reference weight
0.018 kg/pcs
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models