Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfk76 - Double Shaft Torque Hinge ¡¤ Any Angle Positioning Type ¡¤ Type B
Bill of material
HFK76-70
CODE
Code
HFK76
TYPE
Type
Arbitrary angle positioning type · B type
MAT
Material
SUS430
SUR
Surface Treatment
Tumble Polishing
SYWD
Operating Temperature
0~40℃
SP
Specifications
70
NJQXFX
Torque (Tilting Direction) (N¡¤m)
7.0(+20%,-20%)
NJXZFX
Torque (Rotation Direction) (N¡¤m)
3.0(+20%,-20%)
WEI
Reference Weight£¨kg/pcs)
0.229
LINK
Reference Weight£¨kg/pcs)
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models