Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM26 - Flat Torque Disc Hinges Damping Type Taper Hole Type Any Angle Positioning Type
Bill of material
HFM26-40
CODE
Code
HFM26
TYPE
Type
Damper, Taper Hole Type
ADJ
Adjust Angle
Arbitrary Angle Positioning Type
MAT
Material
ZDC
SUR
Surface Treatment/Color
Plastic spray (matte black)
SPE
Specifications
A
40
B
40
A1
25
B1
25
H
13.5
T
6
D
10.6
DD
d
5.3
TOR
Torque(N.m)
swing freely
LOAD
Load
25.0
WEI
Reference Weight£¨kg/pcs)
0.04
LINK
Network Station
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models