Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFV61 - Stainless Steel Disc Hinge ¡¤ Tapered Hole Left ¡¤ Right Offset Type
Bill of material
HFV61-50
CODE
Code
HFV61
TYPE
Type
Cone Hole Left And Right Offset Type
MAT
Material
SUS304
SUR
Surface Treatment
Tumble Polishing
SP
Specifications
50
A
54 mm
B
50 mm
B1
34 mm
A1
14 mm
A2
24 mm
LOAD
load
10 kg
WEI
Reference Weight£¨kg/pcs)
0.05
LINK
Website
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models