Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE07 - Industrial slide rails (single piece)/slides/twin shafts • rollers
Bill of material
IDE07-10-3
CODE
Code
IDE07
TYPE1
Type 1
Slider
TYPE2
Type 2
Built-In Type
TYPE3
Type 3
Standard Type
MAT
Material
A6063
SUR
Surface Treatment
Sandblasted And Anodized (Black)
FIT
Matching Slide Specification
NUM
Number of wheels
H
23.0 mm
W
26 mm
H1
8.0 mm
T3
6 mm
L
47 mm
B
18.5 mm
L1
18 mm
S
M4
A
- mm
R
- mm
K
- mm
F
- mm
G
- mm
Y0
Basic Power Safety Load(N)
343
Z0
Basic Power Safety Load(N)
322
MX0
Power distance(N-M)
6.4
MY0
Power distance(N-M)
6.8
MZ0
Power distance(N-M)
7.1
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models