Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE25_26 - Standard Industrial Slides(Single Piece),Heavy Loaded,Round Slide Block
Bill of material
IDE25-10-N
CODE
Code
TYPE
Type
Circular Slide Block
MAT
SUR
Surface Treatment
SPE
Matching Slide Specification
HGFX
Floating Slider
B
26.0 mm
C1
29 mm
C3
16 mm
A2
6.5 mm
K2
K6 mm
K2D
6 mm
K3
9.5 mm
K4
3.5 mm
COOYY
Coy
1200 N
COOZZ1
Coz
1200 N
COOZZ2
Coz
250 N
CKZL
Reference Weight
kg/pcs
LINK
Network Station
Website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model