Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC11 - Square Handle¡¤Interior¡¤Type B
Bill of material
XAC11-L120
CODE
Code
XAC11
TYPE
Types of
B-Type
MAT
Material
A6063
SUR
Surface Treatment
Spraying Plastics
COL
Color
Black
L
120 mm
L1
140 mm
M
8 mm
HH
h
7 mm
H
40 mm
B
26 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models