Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC18_20 - Square Handle¡¤Interior¡¤Type E
Bill of material
XAC18-L100
CODE
Code
TYPE
Types of
E-Type
MAT
Material
ZDC
SUR
Surface Treatment
L
100 mm
L1
111 mm
M
5 mm
HH
h
4 mm
H
22.5 mm
B
10 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models