Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK30_XAK31 - Welding Handle Type A
Bill of material
XAK30-L250
CODE
Code
TYPE
Type
Welding Handle Type A
MAT
Material
SUR
Surface Treatment
L
mm
L1
mm
L2
mm
A
17 mm
B
12 mm
D
8 mm
H
44 mm
T
4 mm
DD
d
5.5 mm
CKZL
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models