Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM36_38 - Concealed Handle With Vent Hole Type Built-In Type
Bill of material
XAM36-A105
CODE
Code
TYPE
Type
Built-In Type With Vent Hole Type
MAT
Bottom Shell Material
ABS
MAT1
Panel material
SUS304
SUR
Bottom Case Surface Treatment/Color
SUR1
Panel Finish/Color
brushed
A
105 mm
THI
Applicable Plate Thickness
18-25
ACC
Standard Accessories
Cross Recessed Countersunk Head Tapping Screws 2 Types (Without Groove) 4*20 (Stainless Steel)
WEI
Reference Weight£¨kg/pcs)
0.04
LINK
Website
webxxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD