Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
YTP
Description
LM-RUU - Linear motion ball bearing series
Bill of material
LM12RUU
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER dr
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER TOLERANCE
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH L
mm
LTOLERANCE
LENGTH TOLERANCE
0 -0.30
B
LOCKING GROOVE B
mm
BTOLERANCE
LOCKING GROOVE TOLERANCE
D1
LOCKING GROOVE D1
mm
W
mm
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
-
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models