目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2187
80/20
Ready Tube
Floor to Frame
Powered by
CAD模型選擇
{8020/holey_tube/floor_to_frame/2186.prj},{NB=2187},{PN=2187},{MAT=Nickel-plated with Non-abrasive Nylon Base},{LC=250},{A=5/16-18},{B=3.095},{C=2.030},{D=0.470},{W=0.139}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
2186, 2187, 2188, 2189 - Economy Furniture Glides
Bill of material
2187
PN
Part No.
2187
2187
MAT
Material
Nickel-plated with Non-abrasive Nylon Base
LC
Load Capacity
250
250
lbs.
A
5/16-18
5/16-18
B
3.095
3.095
Inch
C
2.030
2.030
Inch
D
0.470
0.470
Inch
W
Weight
0.139
0.139
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求