目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2195
80/20
Ready Tube
Floor to Frame
Powered by
CAD模型選擇
{8020/holey_tube/floor_to_frame/2193.prj},{NB=2195},{PN=2195},{LC=1750},{A=5/16-18},{B=1.500},{C=0.109},{D=0.750},{W=0.050}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
2193, 2195, 2191, 2201 - Economy Leveling Feet
Bill of material
2195
PN
Part No.
2195
2195
LC
Load Capacity
1750
1750
lbs.
A
5/16-18
5/16-18
B
1.500
1.500
Inch
C
0.109
0.109
Inch
D
0.750
0.750
Inch
W
Weight
0.050
0.050
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求