目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4310
80/20
Ready Tube
Joining Plates
Powered by
CAD模型選擇
{8020/holey_tube/joining_plates/4310_ht.prj},{NB=4310_ht},{PN=4310},{A=7.500},{B=1.500},{C=3.000},{F=0.328},{W=.425},{A1=0.7500},{C1=2.250},{C2=0.750},{C3=3.750},{C4=5.250},{C5=6.750},{D1=0.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
4310_ht - 6 Hole Tee Joining Plate
Bill of material
4310
PN
Part No.
4310
A
7.500
Inch
B
1.500
Inch
C
3.000
Inch
W
Weight
.425
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求