目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4312
80/20
Ready Tube
Joining Plates
Powered by
CAD模型選擇
{8020/holey_tube/joining_plates/4312_ht.prj},{NB=4312_ht},{PN=4312},{A=6.000},{B=1.500},{F=0.328},{A1=0.7500},{C1=2.250},{C2=0.750},{C3=3.750},{C4=5.250},{D1=0.250},{C=0.750},{D=1.500},{T=0.250},{DIA=0.328},{W=.615}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
4312_ht - 7 Hole Tee Joining Plate
Bill of material
4312
PN
Part No.
4312
A
6.000
Inch
B
1.500
Inch
C
0.750
Inch
D
1.500
Inch
T
0.250
Inch
DIA
Hole Dia.
0.328
Inch
W
Weight
.615
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求