目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2085
80/20
Ready Tube
Panels & Doors
Powered by
CAD模型選擇
{8020/holey_tube/panels_and_doors/2086_asmtab.prj},{NB=2085},{PN=2085},{FIN=Clear Anodize},{A=3.000},{B=3.000},{C=1.500},{D=1.625},{E=0.328},{F=0.328},{G=1.500},{H=1.500},{J=0.125},{K=0.125},{CAP=70},{W=.170},{R=0.250},{PPATH=2086_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
80/20
Description
2086, 2085, 2084, 2086-Black, 2085-Black, 2084-Black - Aluminum Hinges
Bill of material
2085
PN
Part No.
2085
2085
FIN
Finish
Clear Anodize
Clear Anodize
A
3.000
3.000
Inch
B
3.000
3.000
Inch
C
1.500
1.500
Inch
D
1.625
1.625
Inch
E
E Dia.
0.328
0.328
Inch
F
F Dia.
0.328
0.328
Inch
G
1.500
1.500
Inch
H
1.500
1.500
Inch
J
0.125
0.125
Inch
K
0.125
0.125
Inch
CAP
Capacity
70
70
lbs.
W
Weight
.170
.170
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求