目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2491
80/20
Ready Tube
Panels & Doors
Powered by
CAD模型選擇
{8020/holey_tube/panels_and_doors/2491_asmtab.prj},{NB=2491},{SERIES=10 Series},{SIZE=1.000},{SIZE1=1.000,2.000},{MAT=6105-T5 Aluminum},{FIN=Clear Anodize},{A=0.188},{B=0.563},{C=1.000},{D=0.938},{E=1.938},{L=0.250},{M=0.875},{N=1/4-20},{P=0.375},{Q=1.000},{R=0.255},{S=0.375},{T=0.500},{PPATH=2491_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
2491, 2436, 2494, 2435 - Single Mesh Panel Retainers
Bill of material
2491
PN
Part No.
2491
2491
SERIES
Series
10 Series
10 Series
SIZE
Size Selection
1.000
2.000
1.000
2.000
Inch
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
DESC
Description
Mesh Retainer w/ Backing Plate
A
0.188
0.188
Inch
B
0.563
0.563
Inch
C
1.000
1.000
Inch
D
0.938
0.938
Inch
E
1.938
1.938
Inch
F
0.500
0.500
Inch
G
1.000
1.000
Inch
H
0.000
Inch
J
0.000
Inch
K
0.000
Inch
L
0.250
0.250
Inch
M
0.875
0.875
Inch
N
N (Tap Thru)
1/4-20
1/4-20
P
0.375
0.375
Inch
Q
1.000
1.000
Inch
R
R Dia.
0.255
0.255
Inch
S
0.375
0.375
Inch
T
0.500
0.500
Inch
W
Weight
.055
.055
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求