目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2888
80/20
Ready Tube
Panels & Doors
Powered by
CAD模型選擇
{8020/holey_tube/panels_and_doors/2888.prj},{NB=2888},{PN=2888},{MAT=Aluminum},{FIN=Black Anodize},{A=4.500},{B=5.000},{C=1.500},{D=0.500},{E=5/16-18 Tap x .5 Inch Deep},{W=.118},{R1=0.25},{R2=0.75},{TH=0.3125},{TD=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
2888, 2889 - 1/2 Inch Round Aluminum Handles
Bill of material
2888
PN
Part No.
2888
2888
MAT
Material
Aluminum
FIN
Finish
Black Anodize
A
4.500
4.500
Inch
B
5.000
5.000
Inch
C
1.500
Inch
D
0.500
Inch
E
5/16-18 Tap x .5 Inch Deep
W
Weight
.118
.118
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求