目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2265
80/20
Inch
Accessories
Powered by
CAD模型選擇
{8020/inch/accessories/2264.prj},{NB=2265-12},{PN1=2265},{DESC=12 Inch Aluminum Container Hanger Includes Mounting Hardware},{LS=},{L=12.000},{A=1.500},{B=2.000},{C=4.000},{D=0.100},{E=0.375},{T=0.250},{W=.415},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
2264, 2265, 8507, 8508 - Container Hanger
Bill of material
2265
PN
Part No.
2265
2265
DESC
Description
12 Inch Aluminum Container Hanger Includes Mounting Hardware
12 Inch Aluminum Container Hanger Includes Mounting Hardware
LS
Length Type Selection
Stock Length
Stock Length
Inch
L
Length
12.000
12.000
Inch
A
1.500
Inch
B
2.000
2.000
Inch
C
4.000
4.000
Inch
D
0.100
Inch
E
0.375
Inch
T
0.250
Inch
W
Weight
.415
.415
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求