目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2798
80/20
Inch
Dynamic Pivots
Powered by
CAD模型選擇
{8020/inch/dynamic_pivots/2798_asmtab.prj},{NB=2798},{PN=2798},{DESC=90 deg Pivot Bracket Assemblies},{HT=T-Handle},{A=0.032},{B=0.114},{C=0.062},{D=1.130},{E=2.377},{F=0.311},{G=0.100},{H=0.750},{L=0.750},{T=5/16x1/4},{NO=1},{OD=1.0},{WASH=3258},{WASH2=1/4},{WASH2T=0.114},{SCRA=SB-5/16x1/4},{PPATH=2798_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
2798, 2799 - 90 deg Pivot Bracket Assemblies
Bill of material
2798
PN
Part No.
2798
2798
DESC
Description
90 deg Pivot Bracket Assemblies
HT
Handle Type
T-Handle
A
0.032
Inch
B
0.114
0.114
Inch
C
0.062
0.062
Inch
D
1.130
1.130
Inch
E
2.377
Inch
F
0.311
0.311
Inch
G
0.100
0.100
Inch
H
0.750
Inch
L
0.750
0.750
Inch
T
5/16x1/4
5/16x1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求