目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13187
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/13187_in_asmtab.prj},{NB=13187_in},{CNO=V},{A=0.591},{B=0.748},{C=0.217},{D=2.047},{E=0.239},{F=0.315},{W=.110},{MS=7058},{CC=8-15, 8-40},{PPATH=13187_in_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
13187, 13188_in - Central Connectors
Bill of material
13187
PN
Part No.
13187
CNO
Connector Nut Orientation
Vertical
Horizontal
Vertical
Horizontal
A
0.591
Inch
B
0.748
Inch
C
0.217
Inch
D
2.047
Inch
E
0.239
Inch
F
0.315
Inch
G
0.441
Inch
W
Weight
.110
lbs.
MS
Machining Service
7058
CC
Compatibility Code
8-15, 8-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求