目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3343
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3343_asmtab.prj},{NB=3343},{SERIES=10 Series},{FIN=Black Zinc},{SI=Yes},{A=1.625},{B=0.430},{C=0.060},{D=0.313},{E=1.000},{H=1.937},{R=0.257},{T=0.240},{PPATH=3343_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
3343, 3792, 3901, 3351, 3794, 3344, 3793, 3902, 3352, 3795 - Double End Fasteners
Bill of material
3343
PN
Part No.
3343
3343
SERIES
Series
10 Series
10 Series
FIN
Finish
Black Zinc
Bright Zinc (clip)
Bright Zinc
Black Zinc
Bright Zinc (clip)
Bright Zinc
SI
Screw Included
Yes
No
Yes
No
THRD
Thread
1/4-20
1/4-20
A
1.625
1.625
Inch
B
0.430
0.430
Inch
C
0.060
0.060
Inch
D
0.313
0.313
Inch
E
1.000
1.000
Inch
H
1.937
1.937
Inch
L
0.75 Inch
0.75 Inch
T
0.240
0.240
Inch
W
Weight
.020
.020
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求