目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3375
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3375.prj},{NB=3375},{FIN=1},{A=0.200},{B=0.201},{C=0.620},{D=0.395},{E=1},{X=0.010},{X1=0.064},{X2=0.145},{X3=0.014},{X4=0.052},{Y=0.299},{Y1=0.470},{R=0.184}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
3375, 3790, 3376, 3624, 3791, 3875, 3876, 3284, 3784, 3283, 3783, 3843, 3282, 3782, 3842, 3602, 3600 - Roll-In T-Nuts with Flex Handle
Bill of material
3375
PN
Part No.
3375
3375
FIN
Finish
Black Zinc
Bright Zinc
Stainless Steel
Black Zinc
Bright Zinc
Stainless Steel
A
0.200
0.200
Inch
B
B (Tap Location)
0.201
0.201
Inch
C
0.620
0.620
Inch
D
0.395
0.395
Inch
E
E (Thread)
10-32
1/4-20
10-32
1/4-20
W
Weight
.009
.009
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求