目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3658
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3658.prj},{NB=3658},{PN=3658},{MAT=Carbon Steel},{FINISH=Bright Zinc},{HS=1/4},{HS1=0.2500},{T=0.062},{W=0.003},{OD=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
3658, 3659 - Washers
Bill of material
3658
PN
Part No.
3658
3658
MAT
Material
Carbon Steel
FINISH
Finish
Bright Zinc
HS
HS Hole Size
1/4
1/4
Inch
T
T Thickness
0.062
0.062
Inch
W
Weight
0.003
0.003
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求