目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
3903
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/3903.prj},{NB=3903},{SERIES=10 Series},{FIN=Bright Zinc},{A=0.171},{B=0.178},{C=0.936},{D=0.431},{E=M5},{E1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
3903, 3906, 3908, 3910 - Double Slide-In T-Nuts
Bill of material
3903
PN
Part No.
3903
3903
SERIES
Series
10 Series
10 Series
FIN
Finish
Bright Zinc
A
0.171
0.171
Inch
B
0.178
0.178
Inch
C
C (Length)
0.936
1.936
0.936
1.936
Inch
D
0.431
0.431
Inch
E
E (Thread)
M5
M5
W
Weight
.015
.015
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求