目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12245
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/12229_in.prj},{NB=12245_in},{NO=2},{MAT=1},{TR=5/16-18},{THRD1=0.3125},{L=1.50},{ML=700.00},{SW=0.551},{SW1=0.55118110},{H=0.295},{H1=0.29527559},{X1=0.11122047},{X2=0.27559055},{X3=0.47244094},{X4=0.18503937},{DIA1=0.59055118},{R1=0.03937008},{R2=0.01000000},{ANG=27.01000000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
80/20
Description
12229, 12230, 12245, 12246, 12247, 12248, 12249, 12250, 12237, 12238, 12239, 12240, 12241, 12242, 12243, 12213, 12215, 12216, 12217, 12218, 12221, 12222, 12223, 12224, 12227, 12228, 12231, 12232, 12233, 12234_in - Threaded Stems for Swivel Feet
Bill of material
12245
PN
Part No.
12245
12245
MAT
Material
Stainless Steel
Zinc-Plated Steel
Stainless Steel
Zinc-Plated Steel
TR
Threaded Rod (UNC)
5/16-18
5/16-18
L
L (INCH)
1.50
2.50
3.50
1.50
2.50
3.50
ML
Max. Load
700.00
700.00
lbs.
SW
SW Spanner Width
0.551
0.551
Inch
H
0.295
0.295
Inch
W
Weight
.08
.08
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求