目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2299OLD
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/2298_asmtab.prj},{NB=2299OLD},{PN=2299OLD},{MATB=Zinc-Plated Steel},{MATW=Black Nylon},{THREAD=3/8-16},{A=2.000},{B=2.539},{C=1.500},{BRAKE=Yes},{SR=1.812},{ML=75.00 (34.02)},{W=0.35 (.159)},{PPATH=2298/2298_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
80/20
Description
2298, 2300, 2305, 2307 - Threaded Stem Swivel Casters
Bill of material
2299OLD
PN
Part No.
2299OLD
2299OLD
MATB
Material of Bracket
Zinc-Plated Steel
MATW
Material of Wheel
Black Nylon
THREAD
Thread
3/8-16
3/8-16
A
2.000
2.000
Inch
B
2.539
2.539
Inch
C
1.500
Inch
BRAKE
Brake
Yes
Yes
SR
Swivel Radius
1.812
1.812
Inch
ML
Max Load lbs. (kg.)
75.00 (34.02)
75.00 (34.02)
W
Weight lbs. (kg.)
0.35 (.159)
0.35 (.159)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求