目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2727
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/2727_asmtab.prj},{NB=2727_retracted},{PN=2727},{BPPN=2148},{POS=4.625},{RET=4.625},{LH=5.500},{EXT=5.875},{BHS=2.630 x 3.630},{BD=3/8-16},{FIN=Aluminum Lacquer},{W=7.500},{PPATH=2727/2727_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
2727, 2728 - Position Floor Locks
Bill of material
2727
PN
Part No.
2727
2727
BPPN
Base Plate Part No.
2148
2148
POS
Position
Retracted
Load Height
Extended
Retracted
Load Height
Extended
RET
Retracted
4.625
4.625
Inch
LH
Load Height
5.500
5.500
Inch
EXT
Extended
5.875
5.875
Inch
BHS
Bolt Hole Spacing
2.630 x 3.630
2.630 x 3.630
Inch
BD
Bolt Diameter
3/8-16
3/8-16
FIN
Finish
Aluminum Lacquer
W
Weight
7.500
7.500
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求