目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4125-Black
80/20
Inch
Joining Plates
Powered by
CAD模型選擇
{8020/inch/joining_plates/4125.prj},{NB=4125-Black},{PN=4125-Black},{A=4.000},{B=2.000},{E=0.500},{F=1.000},{T=0.188},{DIA=0.257},{W=.240},{COLOR=0,0,0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
4125, 4325, 4125-Black, 4325-Black - Joining Plates - 12 Hole Tee Joining Plate
Bill of material
4125-Black
PN
Part No.
4125-Black
4125-Black
A
4.000
4.000
Inch
B
2.000
2.000
Inch
E
0.500
0.500
Inch
F
1.000
1.000
Inch
T
0.188
0.188
Inch
DIA
Hole Dia.
0.257
0.257
Inch
W
Weight
.240
.240
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求