目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4199-Black
80/20
Inch
Joining Plates
Powered by
CAD模型選擇
{8020/inch/joining_plates/4199.prj},{NB=4199-Black},{PN=4199-Black},{A=1.000},{B=4.000},{C=0.500},{D=2.000},{E=0.500},{T=0.188},{DIA=0.257},{W=.090},{COLOR=0,0,0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
4199, 4399, 4199-Black, 4399-Black - Joining Plates - 4 Inch Pivot Arm / 6 Inch Pivot Arm
Bill of material
4199-Black
PN
Part No.
4199-Black
4199-Black
A
1.000
1.000
Inch
B
4.000
4.000
Inch
C
0.500
0.500
Inch
D
2.000
2.000
Inch
E
E (R)
0.500
0.500
Inch
T
0.188
0.188
Inch
DIA
Hole Dia.
0.257
0.257
Inch
W
Weight
.090
.090
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求