目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4250-Black
80/20
Inch
Joining Plates
Powered by
CAD模型選擇
{8020/inch/joining_plates/4250.prj},{NB=4250-Black},{PN=4250-Black},{A=0.875},{B=2.000},{C=1.000},{D=0.312},{E=0.188},{F=0.281},{W=.040},{A1=0.500},{A2=1.500},{D1=0.187},{R=0.125},{COLOR=0,0,0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
4250, 4280, 4250-Black, 4280-Black - Joining Plates - 3 Hole Slotted Inside Corner Bracket
Bill of material
4250-Black
PN
Part No.
4250-Black
4250-Black
A
0.875
0.875
Inch
B
2.000
2.000
Inch
C
1.000
1.000
Inch
D
0.312
0.312
Inch
E
0.188
0.188
Inch
F
F Dia.
0.281
0.281
Inch
W
Weight
.040
.040
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求