目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4511
80/20
Inch
Joining Plates
Powered by
CAD模型選擇
{8020/inch/joining_plates/4511.prj},{NB=4511},{PN=4511},{A=1.000},{B=1.500},{C=2.500},{D=0.500},{E=0.125},{F=0.281},{G=0.328},{H=0.750},{A1=0.250},{R=0.125},{R1=0.093},{W=.040},{COLOR=.75,.75,.75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
4511, 4511-Black - Joining Plates - 4 Hole Lite Double Wide Transition Inside Corner Bracket
Bill of material
4511
PN
Part No.
4511
4511
A
1.000
Inch
B
1.500
Inch
C
2.500
Inch
D
0.500
Inch
E
0.125
Inch
F
F Dia.
0.281
Inch
G
G Dia.
0.328
Inch
H
0.750
Inch
W
Weight
.040
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求