目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12018
80/20
Inch
Linear Motion
Powered by
CAD模型選擇
{8020/inch/linear_motion/12017_in.prj},{NB=12018_in},{PN=12018},{MAT=Fiberglass-Reinforced Nylon},{COL=Black},{A=1.535},{B=0.693},{C=1.016},{D=0.236},{E=0.394},{W=.07},{CC=8-15, 8-40},{A1=1.53543307},{B1=0.69291339},{C1=1.01574803},{E1=0.39370079}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
12017, 12018, 12020, 12021_in - Roller Wheels with Ball Bearing Hub
Bill of material
12018
PN
Part No.
12018
12018
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
A Dia.
1.535
1.535
Inch
B
0.693
0.693
Inch
C
C Dia.
1.016
1.016
Inch
D
D Dia.
0.236
0.236
Inch
E
E (Slot Tab)
0.394
0.394
Inch
W
Weight
.07
.07
lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求