目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
5005-145
80/20
Inch
Structural Shapes
Powered by
CAD模型選擇
{8020/inch/structural_shapes/5005.prj},{NB=5005},{PN=5005},{MAT=1020 Alloy},{FIN=Ground and Polished (Stock Length Unfinished)},{A=1.000},{B=0.125},{LS=},{L=145.000},{W=1.168},{CTL=7205}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
80/20
Description
5005, 5015, 5025 - Ground & Polished Steel Tube
Bill of material
5005-145
PN
Part No.
5005
5005
MAT
Material
1020 Alloy
FIN
Finish
Ground and Polished (Stock Length Unfinished)
A
1.000
1.000
Inch
B
0.125
Inch
LS
Length Type Selection
Stock Length
Custom Length
Stock Length
Custom Length
L
Length (0.005 Inch Increment for Custom Length Type)
145.000
145.000
Inch
W
Weight Per Foot
1.168
1.168
lbs.
CTL
Cut to Length Part No.
7205
7205
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求