目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
8580
80/20
Inch
Structural Shapes
Powered by
CAD模型選擇
{8020/inch/structural_shapes/8580.prj},{NB=8580},{NO=1},{ST=1},{A=2.063},{B=1.000},{C=1.063},{D=0.244},{E=0.156},{F=0.156},{G=0.372},{CL=7212},{W=.586},{CH=0.020},{ANG=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
8580, 8581, 8581-Black, 8582, 8583, 8583-Black - Single UniBearing Bearing Profiles
Bill of material
8580
PN
Part No.
8580
8580
ST
Surface Treatment
Clear Anodize
Mill-Finish
Black Anodize
Clear Anodize
Mill-Finish
Black Anodize
A
2.063
2.063
Inch
B
1.000
1.000
Inch
C
1.063
1.063
Inch
D
0.244
0.244
Inch
E
0.156
0.156
Inch
F
0.156
0.156
Inch
G
0.372
0.372
Inch
L
L Length
120.000
Inch
CL
Cut-to-Length Part No.
7212
W
Weight
.586
.586
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求