目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-3501
80/20
Metric
Dynamic Pivots
Powered by
CAD模型選擇
{8020/metric/dynamic_pivots/25_3501_asmtab.prj},{NB=25-3501},{PN=25-3501},{A=25.00},{B=13.00},{C=1.36},{D=0.64},{H=5.50},{L=14.72},{M=6},{SD=8.00},{S=4.00},{NO=1},{PPATH=25_3501_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-3501, 40-3500 - Living Hinge - Pivot Bolt Assembly
Bill of material
25-3501
PN
Part No.
25-3501
25-3501
A
25.00
25.00
mm
B
13.00
13.00
mm
C
1.36
1.36
mm
D
0.64
mm
H
5.50
5.50
mm
L
14.72
14.72
mm
M
M Thread
6
6
SD
8.00
8.00
mm
S
4.00
4.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求