目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4027-Black
80/20
Metric
Dynamic Pivots
Powered by
CAD模型選擇
{8020/metric/dynamic_pivots/25_4027_asmtab.prj},{NB=25-4027-Black},{PN=25-4027-Black},{A=25.00},{B=48.70},{C=12.50},{D=11.85},{E=25.00},{F=M6 SHCS},{G=12.50},{H=M6 x 1.00},{MHI=M6 x 25mm SHCS & Economy T-Nut (1Pc.)},{W=.0640},{PPATH=25_4027_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
25-4027, 40-4427, 25-4027-Black, 40-4427-Black - Universal Right Angle Living Nub
Bill of material
25-4027-Black
PN
Part No.
25-4027-Black
25-4027-Black
A
25.00
25.00
mm
B
48.70
48.70
mm
C
12.50
12.50
mm
D
11.85
11.85
mm
E
25.00
25.00
mm
F
F (Drill Thru and Counterbore)
M6 SHCS
M6 SHCS
G
G (Radius)
12.50
12.50
mm
H
H (Tap (2))
M6 x 1.00
M6 x 1.00
MHI
Mounting Hardware Included
M6 x 25mm SHCS & Economy T-Nut (1Pc.)
M6 x 25mm SHCS & Economy T-Nut (1Pc.)
W
Weight
.0640
.0640
kg.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求