目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
11-6040
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/11_6039.prj},{NB=11-6040},{PN=11-6040},{FIN=Black-Coated},{SIZE=M5},{HS=5.30},{T=0.90},{W=.0007},{OD=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
11-6039, 11-6040, 11-6041, 11-6042 - Flat Washers, Black Zinc
Bill of material
11-6040
PN
Part No.
11-6040
11-6040
FIN
Finish
Black-Coated
SIZE
Size
M5
M5
HS
HS Hole Size
5.30
5.30
mm
T
T Thickness
0.90
0.90
mm
W
Weight
.0007
.0007
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求