目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13003
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/13003.prj},{NB=13003},{PN=13003},{TYPE=Regular},{DRIVE=Hex},{A=30.00},{B=M12},{C=5.70},{D=19.38},{W=.036},{CC=10-45},{WF=8.000},{B1=12.000},{B2=10.94000000},{D1=10.940},{T=4.000},{L1=27.13052659},{R=0.000},{R1=0.000},{R2=1.00000},{R3=7.671},{NO=1},{NUM=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
80/20
Description
13003, 13004, 13006 - Connecting Screws
Bill of material
13003
PN
Part No.
13003
13003
TYPE
Type
Regular
Regular
DRIVE
Drive
Hex
Hex
A
30.00
mm
B
M12
M12
mm
C
5.70
5.70
mm
D
19.38
19.38
mm
W
Weight
.036
.036
kg
CC
Compatibility Code
10-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求