目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
19-6042
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/19_6041.prj},{NB=19-6042_m},{PN=19-6042},{FIN=Bright Zinc},{SIZE=M8},{HS=8.40},{T=1.40},{W=.0018},{OD=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
19-6041, 19-6042, 3860, 3861_m - Flat Washers, Bright Zinc
Bill of material
19-6042
PN
Part No.
19-6042
19-6042
FIN
Finish
Bright Zinc
SIZE
Size
M8
M8
HS
HS Hole Size
8.40
8.40
mm
T
T Thickness
1.40
mm
W
Weight
.0018
.0018
kg
OD
Outer dia.
16
16
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求