目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
19-8065
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/19_6065.prj},{NB=19-8065},{PN=19-8065},{FIN=Bright Zinc},{THRD=M8 x 1.25},{A=13.00},{B=15.01},{C=6.50},{THRD1=8.000},{W=.0047},{B1=15.01110700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
19-6065, 19-8065, 19-1065, 19-2065 - Hex Nuts
Bill of material
19-8065
PN
Part No.
19-8065
19-8065
FIN
Finish
Bright Zinc
THRD
Thread
M8 x 1.25
M8 x 1.25
A
13.00
13.00
mm
B
15.01
15.01
mm
C
6.50
6.50
mm
W
Weight
.0047
.0047
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求