目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12174
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/12170_m.prj},{NB=12174_m},{PN=12174},{MAT=Stainless Steel - SS 304},{BASE=45.00},{A=18.00},{B=44.00},{C=3.00},{ML=2994.00},{W=.122},{B1=35.46410162},{R1=3.000},{R2=5.000},{R3=30.000},{R4=8.000},{CH1=0.500},{DIA1=17.800},{DIA2=14.000},{DIA3=14.98799520},{DIA4=41.72098854},{H1=0.700},{H2=1.600},{H3=3.500},{H4=5.200},{H5=0.800},{H6=11.29807890},{ANG=40.000},{X1=22.00000},{X2=41.72098854}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
80/20
Description
12170, 12172, 12174, 12176, 12178, 12182, 12186_m - Base for Swivel Feet
Bill of material
12174
PN
Part No.
12174
12174
MAT
Material
Stainless Steel - SS 304
BASE
Base
45.00
45.00
mm
A
18.00
mm
B
44.00
44.00
mm
C
3.00
3.00
mm
ML
Max. Load
2994.00
2994.00
kg
W
Weight
.122
.122
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求