目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12197
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/12195_m.prj},{NB=12197_m},{NO=2},{MAT=1},{TR=M10},{THRD1=10},{L=45.00},{ML=454.00},{SW=14.00},{H=7.50},{X1=2.97330838},{X2=7.000},{X3=12.000},{X4=4.70000},{DIA1=15.000},{R1=1.000},{R2=1.000},{ANG=20.170}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
12195, 12390, 12196, 12392, 12197, 12394, 12198, 12396, 12200, 12400, 12201, 12402, 12203, 12406, 12204, 12408_m - Threaded Stems for Swivel Feet
Bill of material
12197
PN
Part No.
12197
12197
MAT
Material
Stainless Steel
Zinc-Plated Steel
Stainless Steel
Zinc-Plated Steel
TR
Threaded Rod (UNC)
M10
M10
L
45.00
90.00
45.00
90.00
mm
ML
Max. Load
454.00
454.00
kg
SW
SW Spanner Width
14.00
14.00
mm
H
7.50
mm
W
Weight
.041
.041
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求