目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
65-2190
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/25_2192.prj},{NB=65-2190},{PN=65-2190},{LC=1701},{A=M10 x 1.50},{M=10},{B=14.29},{B2=14.2875},{C=22.07},{C2=22.0679},{D=32.00},{E=4.00},{F=50.93},{F2=50.93200},{W=.100},{T=5.07},{Y=27.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
80/20
Description
25-2192, 65-2212, 65-2190, 65-2200, 65-2213, 65-2202 - Deluxe Leveling Feet
Bill of material
65-2190
PN
Part No.
65-2190
65-2190
LC
Load Capacity
1701
1701
kg.
A
M10 x 1.50
M10 x 1.50
B
14.29
14.29
mm
C
22.07
22.07
mm
D
32.00
32.00
mm
E
4.00
4.00
mm
F
50.93
50.93
mm
W
Weight
.100
.100
kg.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求