目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
65-2195
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/25_2193.prj},{NB=65-2195},{PN=65-2195},{LC=790},{A=M8 x 1.25},{M=8},{B=40.00},{B2=40.0000},{C=2.77},{C2=2.7686},{D=15.60},{D2=15.6000},{W=.022},{T=4.00},{Y=11.980},{S=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
25-2193, 65-2195, 65-2191, 65-2201 - Economy Leveling Feet
Bill of material
65-2195
PN
Part No.
65-2195
65-2195
LC
Load Capacity
790
790
kg.
A
M8 x 1.25
M8 x 1.25
B
40.00
40.00
mm
C
2.77
2.77
mm
D
15.60
15.60
mm
W
Weight
.022
.022
kg.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求