目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
40-2407-Black
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/25_2406.prj},{NB=40-2407-Black},{PN=40-2407-Black},{MAT=6105-T5 Aluminum},{FIN=Black Anodize},{A=76.20},{B=9.10},{C=58.00},{D=18.10},{E=40.00},{F=9.82},{G=56.57},{H=38.10},{J=19.05},{K=M8 SHCS},{K2=8},{L=M6 x 1.0},{L2=6},{W=.254},{RMH=M8 x 20mm SHCS & Economy T-Nut, 4-8 pcs.},{M1=8.330},{M2=13.500},{M3=8.128},{COLOR=0,0,0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
80/20
Description
25-2406, 25-2406-Black, 40-2407, 40-2407-Black, 40-2408, 40-2408-Black, 40-2409, 40-2409-Black - Leveling Caster Base Plates
Bill of material
40-2407-Black
PN
Part No.
40-2407-Black
40-2407-Black
MAT
Material
6105-T5 Aluminum
FIN
Finish
Black Anodize
Black Anodize
A
76.20
76.20
mm
B
9.10
9.10
mm
C
58.00
58.00
mm
D
18.10
18.10
mm
E
40.00
40.00
mm
F
9.82
9.82
mm
G
56.57
56.57
mm
H
38.10
38.10
mm
J
19.05
19.05
mm
K
K Drill Thru & C-Bore (8)
M8 SHCS
M8 SHCS
L
L Tap Thru (4)
M6 x 1.0
M6 x 1.0
W
Weight
.254
.254
kg.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求