目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
65-2178
80/20
Metric
Floor to Frame
Powered by
CAD模型選擇
{8020/metric/floor_to_frame/65_2183.prj},{NB=65-2178},{PN=65-2178},{MATS=Zinc Plated},{MATB=Glass-filled Nylon},{LC=1740},{A=M16 x 2.0},{M=16},{B=50.00},{C=100.00},{D=139.70},{E=33.30},{F=17.78},{H=6.50},{W=.213},{R=7.000},{S=24.0000},{T=8.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
80/20
Description
65-2183, 65-2184, 65-2178, 65-2181, 65-2182, 65-2179 - Large Base Glides
Bill of material
65-2178
PN
Part No.
65-2178
65-2178
MATS
Material of Stud
Zinc Plated
MATB
Material of Base
Glass-filled Nylon
LC
Load Capacity
1740
1740
kg.
A
M16 x 2.0
M16 x 2.0
B
50.00
50.00
mm
C
100.00
100.00
mm
D
139.70
139.70
mm
E
33.30
33.30
mm
F
17.78
mm
G
39.70
39.70
mm
H
6.50
6.50
mm
W
Weight
.213
.213
kg.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求