目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
30-4303
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4113.prj},{NB=30-4303},{PN=30-4303},{SERIES=30},{MATERIAL=Aluminum},{GRADE=6105-T5},{FINISH=Clear Anodize},{A=57.00},{B=30.00},{C=30.00},{D=30.00},{E=6.81},{F=13.50},{T=4.00},{W=.032},{R=3.50},{COLOR=.75,.75,.75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
80/20
Description
20-4113, 25-4113, 30-4303, 40-4303, 20-4113, 45-4303, 20-4113-Black, 25-4113-Black, 40-4303-Black, 20-4113-Black, 30-4303-Black, 45-4303-Black - Joining Plates - 4 Hole Inside Corner Bracket
Bill of material
30-4303
PN
Part No.
30-4303
30-4303
SERIES
Series
30
30
MATERIAL
Material
Aluminum
GRADE
Grade
6105-T5
FINISH
Finish
Clear Anodize
Clear Anodize
A
57.00
57.00
mm
B
30.00
30.00
mm
C
30.00
30.00
mm
D
30.00
30.00
mm
E
E Dia.
6.81
6.81
mm
F
13.50
13.50
mm
T
4.00
4.00
mm
W
Weight
.032
.032
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求