目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
30-4134-Black
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4134.prj},{NB=30-4134-Black},{PN=30-4134-Black},{SERIES=30},{MATERIAL=Aluminum},{GRADE=6105-T5},{FINISH=Black Anodize},{A=57.00},{B=30.00},{C=30.00},{D=15.00},{E=12.70},{F=6.81},{G=30.00},{H=13.50},{T=4.00},{W=.048},{A1=13.5000},{C2=15.000},{D1=4.000},{C3=12.700},{COLOR=0,0,0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
80/20
Description
25-4134, 40-4334, 30-4134, 45-4334 25-4134-Black, 40-4334-Black, 30-4134-Black, 45-4334-Black - 4 Hole Inside Gusset Corner Bracket
Bill of material
30-4134-Black
PN
Part No.
30-4134-Black
30-4134-Black
SERIES
Series
30
30
MATERIAL
Material
Aluminum
GRADE
Grade
6105-T5
FINISH
Finish
Black Anodize
Black Anodize
A
57.00
57.00
mm
B
30.00
30.00
mm
C
30.00
30.00
mm
D
D Dia.
15.00
15.00
mm
E
12.70
12.70
mm
F
F Dia.
6.81
6.81
mm
G
30.00
30.00
mm
H
13.50
13.50
mm
T
4.00
4.00
mm
W
Weight
.048
.048
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求