目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
30-4367
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4167.prj},{NB=30-4367},{PN=30-4367},{SERIES=30},{MATERIAL=Aluminum},{GRADE=6105-T5},{FINISH=Clear Anodize},{A=60.00},{B=60.00},{D=30.00},{E=15.00},{F=6.81},{T=4.00},{W=.037},{C1=15.000},{C2=45.000},{D1=4.000},{COLOR=.75,.75,.75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
80/20
Description
25-4167, 40-4367, 45-4367, 20-4167, 25-4167-Black, 40-4367-Black, 45-4367-Black, 20-4167-Black - 4 Hole Joining Plate
Bill of material
30-4367
PN
Part No.
30-4367
30-4367
SERIES
Series
30
30
MATERIAL
Material
Aluminum
GRADE
Grade
6105-T5
FINISH
Finish
Clear Anodize
Clear Anodize
A
60.00
60.00
mm
B
60.00
60.00
mm
D
30.00
30.00
mm
E
15.00
15.00
mm
F
F Dia.
6.81
6.81
mm
T
4.00
4.00
mm
W
Weight
.037
.037
kg
COLOR
.75,.75,.75
.75,.75,.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求